How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | AE2: | 0.52 |
| AG: | 11.5 | B: | 14.5 |
| FA: | 11.13 in | AK: | 4.5 |
| AE1: | 0.52 | BF: | 0.41 |
| C: | 16.5 in | BE: | 0.38 in |
| FZ: | 0.33 in | AD: | 10.52 |
| LQ: | 10.45 in | AJ: | 5.88 |
| RQ: | 10.01 in | BD: | 5.88 |
| T: | 2.188 | G: | 3.19 |
| Center Distance (in): | 6 in | F: | 6.38 |
| D: | 6.5 |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 23.992 | Bore Code: | 35 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Model Code: | HMQ2600 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Output RPM: | 175 | Center Distance (in): | 6 |
| Ratio Range: | 10:1 | Assembly: | HMQ-1 |
| Output Diameter (in): | 2.188 in | Thrust Rating - output shaft: | 3990 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 10:1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

