How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | G: | 3.19 |
| BE1: | 0.5 in | LQ1: | 9.33 in |
| FZ: | 0.33 in | V: | 4.18 in |
| AD: | 10.52 | AG: | 11.5 |
| D: | 6.5 | C: | 16.5 in |
| AJ: | 7.25 | RQ: | 8.69 in |
| AE1: | 0.52 | AK: | 8.5 |
| AE2: | 0.52 | FA: | 11.13 in |
| F: | 6.38 | BF: | 0.53 |
| BD: | 9 | B: | 14.5 |
| T: | 2.25 |
Technical Specifications
| Output RPM: | 175 | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 23.992 | Gear Type: | Worm |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Bore Code: | 36 |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 6 | Model Code: | HMQ2600 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Output Diameter (in): | 2.25 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 3990 |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

