How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | AJ: | 7.25 |
| BF: | 0.53 | C: | 16.5 in |
| AK: | 8.5 | G: | 3.19 |
| B: | 14.5 | LQ1: | 9.94 in |
| BD: | 9 | F: | 6.38 |
| AD: | 10.52 | BE1: | 0.5 in |
| D: | 6.5 | AE2: | 0.52 |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| FZ: | 0.33 in | FA: | 11.13 in |
| RQ: | 8.69 in | V: | 4.18 in |
| AG: | 11.5 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Input HP @ 1750 RPM: | 23.992 | Housing Material: | Cast Iron |
| Center Distance (in): | 6 | Bore Code: | 36 |
| Ratio Range: | 10:1 | Assembly: | HMQ-1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Model Code: | HMQ2600 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output RPM: | 175 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3990 | Output Diameter (in): | 2.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

