How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | RQ: | 10.01 in |
| C: | 16.5 in | B: | 14.5 |
| AJ: | 5.88 | Center Distance (in): | 6 in |
| FZ: | 0.33 in | BD: | 5.88 |
| AE2: | 0.52 | AK: | 4.5 |
| F: | 6.38 | AE1: | 0.52 |
| T: | 2.25 | BE: | 0.38 in |
| BF: | 0.41 | G: | 3.19 |
| AG: | 11.5 | V: | 4.18 in |
| D: | 6.5 | FA: | 11.13 in |
| LQ: | 10.45 in |
Technical Specifications
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Bore Code: | 36 |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Output RPM: | 175 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Model Code: | HMQ2600 |
| Assembly: | HMQ-1 | Center Distance (in): | 6 |
| Output Diameter (in): | 2.25 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 3990 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 23.992 |
| Output Shaft Assembly Code: | 1 | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

