How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | AG: | 11.5 |
| B: | 14.5 | G: | 3.19 |
| AK: | 4.5 | C: | 16.5 in |
| BE: | 0.38 in | AD: | 10.52 |
| D: | 6.5 | AJ: | 5.88 |
| FA: | 11.13 in | BD: | 5.88 |
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| V: | 4.18 in | T: | 2.25 |
| AE2: | 0.52 | LQ: | 10.45 in |
| RQ: | 10.01 in | AE1: | 0.52 |
| BF: | 0.41 |
Technical Specifications
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Ratio: | 10:1 |
| Bore Code: | 36 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Model Code: | HMQ2600 |
| Output Diameter (in): | 2.25 in | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3990 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 23.992 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Center Distance (in): | 6 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

