How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 10.45 in | AD: | 10.52 |
| C: | 16.5 in | BF: | 0.41 |
| RQ: | 10.01 in | BD: | 5.88 |
| AE1: | 0.52 | D: | 6.5 |
| FZ: | 0.33 in | F: | 6.38 |
| AG: | 11.5 | FA: | 11.13 in |
| AE2: | 0.52 | T: | 2.5 |
| Center Distance (in): | 6 in | B: | 14.5 |
| AK: | 4.5 | V: | 4.18 in |
| G: | 3.19 | AJ: | 5.88 |
| BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Ratio: | 10:1 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.5 in | Bore Code: | 40 |
| Center Distance (in): | 6 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 23.992 |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 3990 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input RPM: | 1,750 | Model Code: | HMQ2600 |
| Input Style: | C-Face Quill | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

