How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | D: | 6.5 |
| V: | 4.18 in | RQ: | 10.01 in |
| AG: | 11.5 | BD: | 5.88 |
| AD: | 10.52 | B: | 14.5 |
| T: | 2.5 | Center Distance (in): | 6 in |
| BE: | 0.38 in | G: | 3.19 |
| C: | 16.5 in | AE2: | 0.52 |
| AJ: | 5.88 | LQ: | 10.45 in |
| FA: | 11.13 in | BF: | 0.41 |
| AK: | 4.5 | FZ: | 0.33 in |
| F: | 6.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 23.992 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Model Code: | HMQ2600 |
| Center Distance (in): | 6 | Output Diameter (in): | 2.5 in |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Bore Code: | 40 |
| Thrust Rating - output shaft: | 3990 | Assembly: | HMQ-1 |
| Output Shaft Direction: | 1 | Ratio Range: | 10:1 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

