How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.688 | C: | 16.5 in |
| AJ: | 7.25 | BD: | 9 |
| BE1: | 0.5 in | RQ: | 8.69 in |
| F: | 6.38 | LQ1: | 9.33 in |
| FA: | 11.13 in | BF: | 0.53 |
| AK: | 8.5 | V: | 4.18 in |
| AD: | 10.52 | FZ: | 0.33 in |
| Center Distance (in): | 6 in | B: | 14.5 |
| D: | 6.5 | AE2: | 0.52 |
| G: | 3.19 | AG: | 11.5 |
| AE1: | 0.52 |
Technical Specifications
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Output RPM: | 175 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3990 |
| Center Distance (in): | 6 | Shaft Seal Material: | Viton |
| Bore Code: | 43 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Model Code: | HMQ2600 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.688 in |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 23.992 |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

