How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | T: | 2.688 |
| BF: | 0.53 | Center Distance (in): | 6 in |
| BE1: | 0.5 in | AE1: | 0.52 |
| AJ: | 7.25 | FZ: | 0.33 in |
| AG: | 11.5 | B: | 14.5 |
| BD: | 9 | V: | 4.18 in |
| AE2: | 0.52 | RQ: | 8.69 in |
| D: | 6.5 | F: | 6.38 |
| AD: | 10.52 | LQ1: | 9.94 in |
| FA: | 11.13 in | AK: | 8.5 |
| C: | 16.5 in |
Technical Specifications
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 23.992 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.688 in | Output RPM: | 175 |
| Ratio Range: | 10:1 | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 3990 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Center Distance (in): | 6 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Bore Code: | 43 |
| Output Shaft Assembly Code: | 1 | Model Code: | HMQ2600 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Bore (C Face): | 1.625 |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

