How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE1: | 0.52 |
| T: | 2.688 | AG: | 11.5 |
| C: | 16.5 in | AK: | 4.5 |
| FA: | 11.13 in | B: | 14.5 |
| BE: | 0.38 in | AD: | 10.52 |
| LQ: | 10.45 in | V: | 4.18 in |
| G: | 3.19 | AE2: | 0.52 |
| BF: | 0.41 | F: | 6.38 |
| RQ: | 10.01 in | D: | 6.5 |
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| AJ: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 23.992 |
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Ratio Range: | 10:1 | Bore Code: | 43 |
| Model Code: | HMQ2600 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.625 |
| Output Key: | 5/8 X 4.00 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 10:1 | Output Diameter (in): | 2.688 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Thrust Rating - output shaft: | 3990 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

