How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | FZ: | 0.33 in |
| AK: | 4.5 | BD: | 5.88 |
| AE1: | 0.52 | AJ: | 5.88 |
| AG: | 11.5 | D: | 6.5 |
| C: | 16.5 in | BF: | 0.41 |
| Center Distance (in): | 6 in | T: | 2.938 |
| F: | 6.38 | G: | 3.19 |
| B: | 14.5 | AD: | 10.52 |
| RQ: | 10.01 in | LQ: | 10.45 in |
| AE2: | 0.52 | V: | 4.18 in |
| FA: | 11.13 in |
Technical Specifications
| Model Code: | HMQ2600 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 10:1 |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 10:1 |
| Output Diameter (in): | 2.938 in | Input HP @ 1750 RPM: | 23.992 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 6 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Bore Code: | 47 |
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3990 |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

