How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | FA: | 11.13 in |
| RQ: | 8.69 in | BF: | 0.53 |
| LQ1: | 9.33 in | D: | 6.5 |
| V: | 4.18 in | Center Distance (in): | 6 in |
| AK: | 8.5 | C: | 16.5 in |
| B: | 14.5 | AE2: | 0.52 |
| AG: | 11.5 | G: | 3.19 |
| F: | 6.38 | AJ: | 7.25 |
| BD: | 9 | AE1: | 0.52 |
| T: | 2.938 | BE1: | 0.5 in |
| FZ: | 0.33 in |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 23.992 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3990 | Output Shaft Direction: | 1 |
| Center Distance (in): | 6 | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 47 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Product Type: | Right Angle | Model Code: | HMQ2600 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 2.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

