How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LQ1: | 9.33 in |
| RQ: | 8.69 in | D: | 6.5 |
| C: | 16.5 in | AD: | 10.52 |
| F: | 6.38 | BE1: | 0.5 in |
| V: | 4.18 in | G: | 3.19 |
| AE1: | 0.52 | FA: | 11.13 in |
| T: | 3 | AG: | 11.5 |
| AJ: | 7.25 | FZ: | 0.33 in |
| AK: | 8.5 | BF: | 0.53 |
| AE2: | 0.52 | B: | 14.5 |
| Center Distance (in): | 6 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Output Diameter (in): | 3 in | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 23.992 | Thrust Rating - output shaft: | 3990 |
| Model Code: | HMQ2600 | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Bore Code: | 48 |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 6 | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

