How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | BD: | 9 |
| V: | 4.18 in | C: | 16.5 in |
| AE1: | 0.52 | BE1: | 0.5 in |
| AG: | 11.5 | AK: | 8.5 |
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| D: | 6.5 | T: | 3 |
| AD: | 10.52 | AE2: | 0.52 |
| F: | 6.38 | RQ: | 8.69 in |
| AJ: | 7.25 | LQ1: | 9.33 in |
| B: | 14.5 | BF: | 0.53 |
| G: | 3.19 |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | HMQ2600 |
| Ratio Range: | 10:1 | Center Distance (in): | 6 |
| Bore Code: | 48 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3 in |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 23.992 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Key: | 3/4 X 4.00 |
| Ratio: | 10:1 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 3990 | Output RPM: | 175 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

