How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | AE2: | 0.52 |
| RQ: | 8.69 in | AK: | 8.5 |
| AJ: | 7.25 | V: | 4.18 in |
| B: | 14.5 | F: | 6.38 |
| G: | 3.19 | BE1: | 0.5 in |
| AG: | 11.5 | T: | 3 |
| AE1: | 0.52 | D: | 6.5 |
| C: | 16.5 in | FZ: | 0.33 in |
| BD: | 9 | AD: | 10.52 |
| BF: | 0.53 | Center Distance (in): | 6 in |
| LQ1: | 9.33 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3 in |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 23.992 | Center Distance (in): | 6 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3990 |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Model Code: | HMQ2600 |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Ratio: | 10:1 |
| Service Factor: | 1 | Bore Code: | 48 |
| Input Keyway (C Face): | 5/16 X 5/32 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

