Grove Gear HMQ2600-10-1-3.000-250TC-L3
Part #:HMQ2600-10-1-3.000-250TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | F: | 6.38 |
| V: | 4.18 in | Center Distance (in): | 6 in |
| B: | 14.5 | AD: | 10.52 |
| BD: | 9 | D: | 6.5 |
| AJ: | 7.25 | C: | 16.5 in |
| AK: | 8.5 | FZ: | 0.33 in |
| BE1: | 0.5 in | LQ1: | 9.94 in |
| AE2: | 0.52 | FA: | 11.13 in |
| AE1: | 0.52 | RQ: | 8.69 in |
| BF: | 0.53 | T: | 3 |
| G: | 3.19 |
Technical Specifications
| Assembly: | HMQ-1 | Center Distance (in): | 6 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3 in |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3990 |
| Output Shaft Direction: | 1 | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Bore Code: | 48 |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Product Type: | Right Angle | Model Code: | HMQ2600 |
| Input HP @ 1750 RPM: | 23.992 | Input Keyway (C Face): | 3/8 X 3/16 |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

