Grove Gear HMQ2600-10-1-3.000-250TC-L9
Part #:HMQ2600-10-1-3.000-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 3 |
| BF: | 0.53 | RQ: | 8.69 in |
| C: | 16.5 in | AE1: | 0.52 |
| B: | 14.5 | D: | 6.5 |
| LQ1: | 9.94 in | AK: | 8.5 |
| AE2: | 0.52 | V: | 4.18 in |
| F: | 6.38 | FA: | 11.13 in |
| Center Distance (in): | 6 in | BD: | 9 |
| G: | 3.19 | AD: | 10.52 |
| AJ: | 7.25 | FZ: | 0.33 in |
| AG: | 11.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 6 |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 X 3/16 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 3990 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 23.992 |
| Model Code: | HMQ2600 | Product Type: | Right Angle |
| Assembly: | HMQ-1 | Motor Frame Size: | 250TC |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Bore Code: | 48 | Input Style: | C-Face Quill |
| Output Diameter (in): | 3 in | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

