How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | C: | 16.5 in |
| AJ: | 7.25 | RQ: | 8.69 in |
| Center Distance (in): | 6 in | AE1: | 0.52 |
| D: | 6.5 | AK: | 8.5 |
| BF: | 0.53 | G: | 3.19 |
| B: | 14.5 | T: | 3.188 |
| BD: | 9 | FZ: | 0.33 in |
| FA: | 11.13 in | LQ1: | 9.33 in |
| AE2: | 0.52 | F: | 6.38 |
| AD: | 10.52 | BE1: | 0.5 in |
| V: | 4.18 in |
Technical Specifications
| Bore Code: | 51 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Output RPM: | 175 | Input Keyway (C Face): | 1/4 X 1/8 |
| Thrust Rating - output shaft: | 3990 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 23.992 | Output Key: | 3/4 X 4.00 |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Model Code: | HMQ2600 |
| Ratio Range: | 10:1 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Assembly: | HMQ-1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3.188 in |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

