How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | RQ: | 8.69 in |
| AD: | 10.52 | LQ1: | 9.33 in |
| BF: | 0.53 | FZ: | 0.33 in |
| F: | 6.38 | BE1: | 0.5 in |
| B: | 14.5 | T: | 3.188 |
| AG: | 11.5 | FA: | 11.13 in |
| AE2: | 0.52 | AE1: | 0.52 |
| D: | 6.5 | G: | 3.19 |
| AJ: | 7.25 | AK: | 8.5 |
| C: | 16.5 in | BD: | 9 |
| Center Distance (in): | 6 in |
Technical Specifications
| Ratio: | 10:1 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 3990 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 175 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 23.992 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Service Factor: | 1 | Bore Code: | 51 |
| Housing Material: | Cast Iron | Model Code: | HMQ2600 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Diameter (in): | 3.188 in |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Center Distance (in): | 6 | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

