How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | Center Distance (in): | 6 in |
| G: | 3.19 | AE2: | 0.52 |
| C: | 16.5 in | BD: | 9 |
| F: | 6.38 | B: | 14.5 |
| RQ: | 8.69 in | AJ: | 7.25 |
| T: | 3.188 | BE1: | 0.5 in |
| FZ: | 0.33 in | V: | 4.18 in |
| LQ1: | 9.33 in | AG: | 11.5 |
| AE1: | 0.52 | FA: | 11.13 in |
| AK: | 8.5 | D: | 6.5 |
| BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 51 | Ratio Range: | 10:1 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 23.992 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Model Code: | HMQ2600 |
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3990 | Output Diameter (in): | 3.188 in |
| Output Shaft Assembly Code: | 1 | Output RPM: | 175 |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

