How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | D: | 6.5 |
| BE1: | 0.5 in | G: | 3.19 |
| C: | 16.5 in | V: | 4.18 in |
| LQ1: | 9.94 in | T: | 3.188 |
| BD: | 9 | FZ: | 0.33 in |
| FA: | 11.13 in | F: | 6.38 |
| AK: | 8.5 | AE1: | 0.52 |
| AJ: | 7.25 | B: | 14.5 |
| BF: | 0.53 | RQ: | 8.69 in |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| AG: | 11.5 |
Technical Specifications
| Output Diameter (in): | 3.188 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Bore Code: | 51 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Model Code: | HMQ2600 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Center Distance (in): | 6 | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Output Shaft Direction: | 1 | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 23.992 | Input Bore (C Face): | 1.625 |
| Motor Frame Size: | 250TC | Thrust Rating - output shaft: | 3990 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

