How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | RQ: | 10.01 in |
| F: | 6.38 | G: | 3.19 |
| V: | 4.18 in | FZ: | 0.33 in |
| BF: | 0.41 | AJ: | 5.88 |
| FA: | 11.13 in | T: | 3.188 |
| AD: | 10.52 | LQ: | 10.45 in |
| AE1: | 0.52 | B: | 14.5 |
| AK: | 4.5 | BD: | 5.88 |
| AG: | 11.5 | AE2: | 0.52 |
| Center Distance (in): | 6 in | D: | 6.5 |
| BE: | 0.38 in |
Technical Specifications
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Output Key: | 3/4 X 4.00 | Ratio: | 10:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Center Distance (in): | 6 | Input HP @ 1750 RPM: | 23.992 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ2600 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 3990 |
| Service Factor: | 1 | Output Diameter (in): | 3.188 in |
| No. of Gear Reductions: | Single | Bore Code: | 51 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 1 | Output RPM: | 175 |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

