How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | V: | 4.18 in |
| BD: | 9 | AD: | 10.52 |
| B: | 14.5 | FZ: | 0.33 in |
| Center Distance (in): | 6 in | C: | 16.5 in |
| AG: | 11.5 | T: | 3.438 |
| AE1: | 0.52 | AE2: | 0.52 |
| LQ1: | 9.33 in | D: | 6.5 |
| G: | 3.19 | FA: | 11.13 in |
| AK: | 8.5 | RQ: | 8.69 in |
| AJ: | 7.25 | BF: | 0.53 |
| BE1: | 0.5 in |
Technical Specifications
| Service Factor: | 1 | Output Key: | 7/8 X 4.00 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Ratio: | 10:1 | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 23.992 | Bore Code: | 55 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Center Distance (in): | 6 | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3990 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Model Code: | HMQ2600 | Input RPM: | 1,750 |
| Output Diameter (in): | 3.438 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

