How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.33 in | AG: | 11.5 |
| BE1: | 0.5 in | AE1: | 0.52 |
| AK: | 8.5 | AE2: | 0.52 |
| G: | 3.19 | FZ: | 0.33 in |
| BF: | 0.53 | AD: | 10.52 |
| B: | 14.5 | RQ: | 8.69 in |
| BD: | 9 | Center Distance (in): | 6 in |
| C: | 16.5 in | F: | 6.38 |
| AJ: | 7.25 | V: | 4.18 in |
| FA: | 11.13 in | D: | 6.5 |
| T: | 3.438 |
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 6 | Output Diameter (in): | 3.438 in |
| Bore Code: | 55 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Ratio Range: | 10:1 |
| Model Code: | HMQ2600 | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output Key: | 7/8 X 4.00 |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 23.992 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3990 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

