How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | BE1: | 0.5 in |
| AJ: | 7.25 | C: | 16.5 in |
| D: | 6.5 | T: | 3.438 |
| AE1: | 0.52 | BF: | 0.53 |
| AG: | 11.5 | BD: | 9 |
| Center Distance (in): | 6 in | F: | 6.38 |
| AK: | 8.5 | AE2: | 0.52 |
| AD: | 10.52 | G: | 3.19 |
| FZ: | 0.33 in | FA: | 11.13 in |
| LQ1: | 9.33 in | RQ: | 8.69 in |
| B: | 14.5 |
Technical Specifications
| Output Key: | 7/8 X 4.00 | Assembly: | HMQ-1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 23.992 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.438 in |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| Housing Material: | Cast Iron | Bore Code: | 55 |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Center Distance (in): | 6 |
| Input Bore (C Face): | 1.125 | Model Code: | HMQ2600 |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

