Grove Gear HMQ2600-10-1-3.438-210TC-L2
Part #:HMQ2600-10-1-3.438-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 6 in |
| FZ: | 0.33 in | BD: | 9 |
| AD: | 10.52 | BE1: | 0.5 in |
| AE1: | 0.52 | FA: | 11.13 in |
| AJ: | 7.25 | C: | 16.5 in |
| AG: | 11.5 | RQ: | 8.69 in |
| LQ1: | 9.33 in | B: | 14.5 |
| V: | 4.18 in | D: | 6.5 |
| AE2: | 0.52 | T: | 3.438 |
| G: | 3.19 | F: | 6.38 |
| BF: | 0.53 |
Technical Specifications
| Center Distance (in): | 6 | Ratio Range: | 10:1 |
| Service Factor: | 1 | Output Diameter (in): | 3.438 in |
| Assembly: | HMQ-1 | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 23.992 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Model Code: | HMQ2600 | Output Key: | 7/8 X 4.00 |
| Bore Code: | 55 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 3990 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

