Grove Gear HMQ2600-10-1-3.438-210TC-L4
Part #:HMQ2600-10-1-3.438-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | AK: | 8.5 |
| AJ: | 7.25 | BD: | 9 |
| BF: | 0.53 | FA: | 11.13 in |
| B: | 14.5 | FZ: | 0.33 in |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| AE1: | 0.52 | V: | 4.18 in |
| D: | 6.5 | LQ1: | 9.33 in |
| C: | 16.5 in | AG: | 11.5 |
| AD: | 10.52 | T: | 3.438 |
| G: | 3.19 | BE1: | 0.5 in |
| F: | 6.38 |
Technical Specifications
| Model Code: | HMQ2600 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Output RPM: | 175 | Output Diameter (in): | 3.438 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Input HP @ 1750 RPM: | 23.992 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Output Key: | 7/8 X 4.00 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Assembly: | HMQ-1 |
| Bore Code: | 55 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3990 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

