Grove Gear HMQ2600-10-1-3.438-250TC-L2
Part #:HMQ2600-10-1-3.438-250TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | LQ1: | 9.94 in |
| D: | 6.5 | F: | 6.38 |
| G: | 3.19 | BD: | 9 |
| BF: | 0.53 | AJ: | 7.25 |
| C: | 16.5 in | B: | 14.5 |
| AD: | 10.52 | AG: | 11.5 |
| AE1: | 0.52 | AK: | 8.5 |
| AE2: | 0.52 | T: | 3.438 |
| V: | 4.18 in | FZ: | 0.33 in |
| RQ: | 8.69 in | BE1: | 0.5 in |
| Center Distance (in): | 6 in |
Technical Specifications
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.625 | Ratio Range: | 10:1 |
| Gear Type: | Worm | Bore Code: | 55 |
| Input Style: | C-Face Quill | Center Distance (in): | 6 |
| Output Key: | 7/8 X 4.00 | Service Factor: | 1 |
| Output RPM: | 175 | Thrust Rating - output shaft: | 3990 |
| Input HP @ 1750 RPM: | 23.992 | Model Code: | HMQ2600 |
| Output Diameter (in): | 3.438 in | Input Keyway (C Face): | 3/8 X 3/16 |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

