Grove Gear HMQ2600-10-1-3.438-250TC-L3
Part #:HMQ2600-10-1-3.438-250TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | AK: | 8.5 |
| AG: | 11.5 | AD: | 10.52 |
| LQ1: | 9.94 in | D: | 6.5 |
| V: | 4.18 in | G: | 3.19 |
| C: | 16.5 in | B: | 14.5 |
| Center Distance (in): | 6 in | BD: | 9 |
| FZ: | 0.33 in | RQ: | 8.69 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| T: | 3.438 | F: | 6.38 |
| AE2: | 0.52 | BF: | 0.53 |
| FA: | 11.13 in |
Technical Specifications
| Bore Code: | 55 | Ratio: | 10:1 |
| Service Factor: | 1 | Output Diameter (in): | 3.438 in |
| Input Keyway (C Face): | 3/8 X 3/16 | Model Code: | HMQ2600 |
| Output Key: | 7/8 X 4.00 | Thrust Rating - output shaft: | 3990 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 23.992 | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Center Distance (in): | 6 |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

