Grove Gear HMQ2600-10-1-3.438-250TC-L4
Part #:HMQ2600-10-1-3.438-250TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | V: | 4.18 in |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| AE1: | 0.52 | LQ1: | 9.94 in |
| AG: | 11.5 | C: | 16.5 in |
| BF: | 0.53 | AJ: | 7.25 |
| AK: | 8.5 | AD: | 10.52 |
| BD: | 9 | G: | 3.19 |
| BE1: | 0.5 in | AE2: | 0.52 |
| T: | 3.438 | F: | 6.38 |
| D: | 6.5 | B: | 14.5 |
| RQ: | 8.69 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.438 in | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 23.992 | Bore Code: | 55 |
| Ratio Range: | 10:1 | Output Key: | 7/8 X 4.00 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 6 |
| Model Code: | HMQ2600 | Ratio: | 10:1 |
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3990 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 X 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

