How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | T: | 3.438 |
| FA: | 11.13 in | BE: | 0.38 in |
| AK: | 4.5 | V: | 4.18 in |
| BF: | 0.41 | AJ: | 5.88 |
| C: | 16.5 in | B: | 14.5 |
| AE2: | 0.52 | BD: | 5.88 |
| Center Distance (in): | 6 in | AE1: | 0.52 |
| AD: | 10.52 | G: | 3.19 |
| FZ: | 0.33 in | D: | 6.5 |
| RQ: | 10.01 in | F: | 6.38 |
| LQ: | 10.45 in |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Assembly: | HMQ-1 |
| Output RPM: | 175 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Model Code: | HMQ2600 |
| Bore Code: | 55 | Service Factor: | 1 |
| Gear Type: | Worm | Output Key: | 7/8 X 4.00 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Diameter (in): | 3.438 in |
| Center Distance (in): | 6 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 23.992 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

