How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 3.19 |
| FA: | 11.13 in | AE1: | 0.52 |
| F: | 6.38 | B: | 14.5 |
| C: | 16.5 in | V: | 4.18 in |
| RQ: | 10.01 in | LQ: | 10.45 in |
| AG: | 11.5 | Center Distance (in): | 6 in |
| FZ: | 0.33 in | AD: | 10.52 |
| AJ: | 5.88 | BD: | 5.88 |
| T: | 3.438 | AE2: | 0.52 |
| AK: | 4.5 | BF: | 0.41 |
| D: | 6.5 |
Technical Specifications
| Ratio: | 10:1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Model Code: | HMQ2600 | No. of Gear Reductions: | Single |
| Output Key: | 7/8 X 4.00 | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 23.992 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Bore Code: | 55 | Assembly: | HMQ-1 |
| Thrust Rating - output shaft: | 3990 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 6 | Output Diameter (in): | 3.438 in |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

