How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | BE: | 0.38 in |
| F: | 6.38 | C: | 16.5 in |
| RQ: | 10.01 in | AJ: | 5.88 |
| V: | 4.18 in | B: | 14.5 |
| D: | 6.5 | AG: | 11.5 |
| BD: | 5.88 | FZ: | 0.33 in |
| Center Distance (in): | 6 in | BF: | 0.41 |
| G: | 3.19 | FA: | 11.13 in |
| AE1: | 0.52 | T: | 2 |
| AK: | 4.5 | LQ: | 10.45 in |
| AE2: | 0.52 |
Technical Specifications
| Input HP @ 1750 RPM: | 23.992 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Bore Code: | 32 |
| Output Diameter (in): | 2 in | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Ratio: | 10:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3990 |
| No. of Gear Reductions: | Single | Center Distance (in): | 6 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Output RPM: | 175 |
| Motor Frame Size: | 140TC | Model Code: | HMQ2600 |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

