How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | AJ: | 7.25 |
| B: | 14.5 | RQ: | 8.69 in |
| AE1: | 0.52 | C: | 16.5 in |
| LQ1: | 9.33 in | T: | 2 |
| BE1: | 0.5 in | V: | 4.18 in |
| BF: | 0.53 | F: | 6.38 |
| FZ: | 0.33 in | BD: | 9 |
| AD: | 10.52 | D: | 6.5 |
| FA: | 11.13 in | G: | 3.19 |
| AK: | 8.5 | AE2: | 0.52 |
| Center Distance (in): | 6 in |
Technical Specifications
| Output Diameter (in): | 2 in | Input Style: | C-Face Quill |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Model Code: | HMQ2600 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3990 | Ratio Range: | 10:1 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 23.992 |
| Ratio: | 10:1 | Bore Code: | 32 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

