Grove Gear HMQ2600-10-2-2.000-250TC
Part #:HMQ2600-10-2-2.000-250TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | FA: | 11.13 in |
| AD: | 10.52 | RQ: | 8.69 in |
| BF: | 0.53 | LQ1: | 9.94 in |
| BD: | 9 | T: | 2 |
| AJ: | 7.25 | AE2: | 0.52 |
| B: | 14.5 | AE1: | 0.52 |
| C: | 16.5 in | F: | 6.38 |
| AK: | 8.5 | AG: | 11.5 |
| BE1: | 0.5 in | G: | 3.19 |
| FZ: | 0.33 in | Center Distance (in): | 6 in |
| D: | 6.5 |
Technical Specifications
| Output Diameter (in): | 2 in | Input Style: | C-Face Quill |
| Motor Frame Size: | 250TC | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio: | 10:1 | Bore Code: | 32 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 6 | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 23.992 | Assembly: | HMQ-2 |
| Model Code: | HMQ2600 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Thrust Rating - output shaft: | 3990 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

