Grove Gear HMQ2600-10-2-2.000-250TC-L2
Part #:HMQ2600-10-2-2.000-250TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| FA: | 11.13 in | G: | 3.19 |
| F: | 6.38 | AD: | 10.52 |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| RQ: | 8.69 in | B: | 14.5 |
| FZ: | 0.33 in | BE1: | 0.5 in |
| LQ1: | 9.94 in | V: | 4.18 in |
| T: | 2 | AE2: | 0.52 |
| C: | 16.5 in | D: | 6.5 |
| AJ: | 7.25 | AK: | 8.5 |
| AG: | 11.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 6 | Model Code: | HMQ2600 |
| Output Shaft Direction: | 2 | Output RPM: | 175 |
| Assembly: | HMQ-2 | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 23.992 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3990 |
| Ratio: | 10:1 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/8 X 3/16 |
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

