How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | AE2: | 0.52 |
| AE1: | 0.52 | FZ: | 0.33 in |
| LQ: | 10.45 in | AG: | 11.5 |
| F: | 6.38 | AD: | 10.52 |
| RQ: | 10.01 in | T: | 2 |
| BE: | 0.38 in | G: | 3.19 |
| AJ: | 5.88 | FA: | 11.13 in |
| Center Distance (in): | 6 in | B: | 14.5 |
| AK: | 4.5 | V: | 4.18 in |
| C: | 16.5 in | BD: | 5.88 |
| BF: | 0.41 |
Technical Specifications
| Assembly: | HMQ-2 | Center Distance (in): | 6 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Output RPM: | 175 | Model Code: | HMQ2600 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3990 | Bore Code: | 32 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 10:1 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Gear Type: | Worm | Output Diameter (in): | 2 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 23.992 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

