How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | RQ: | 10.01 in |
| C: | 16.5 in | BE: | 0.38 in |
| D: | 6.5 | AD: | 10.52 |
| Center Distance (in): | 6 in | AJ: | 5.88 |
| AE1: | 0.52 | G: | 3.19 |
| AG: | 11.5 | LQ: | 10.45 in |
| AE2: | 0.52 | F: | 6.38 |
| T: | 2 | AK: | 4.5 |
| B: | 14.5 | FA: | 11.13 in |
| FZ: | 0.33 in | BF: | 0.41 |
| BD: | 5.88 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 6 |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3990 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Ratio: | 10:1 | Bore Code: | 32 |
| Output Diameter (in): | 2 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 23.992 | Ratio Range: | 10:1 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Model Code: | HMQ2600 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

