How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | FA: | 11.13 in |
| AE1: | 0.52 | AK: | 8.5 |
| AG: | 11.5 | LQ1: | 9.33 in |
| AJ: | 7.25 | G: | 3.19 |
| B: | 14.5 | C: | 16.5 in |
| BD: | 9 | F: | 6.38 |
| BE1: | 0.5 in | FZ: | 0.33 in |
| T: | 2.188 | Center Distance (in): | 6 in |
| D: | 6.5 | AD: | 10.52 |
| V: | 4.18 in | RQ: | 8.69 in |
| BF: | 0.53 |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output RPM: | 175 | Ratio: | 10:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Bore Code: | 35 |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Thrust Rating - output shaft: | 3990 | Model Code: | HMQ2600 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.188 in | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 23.992 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Center Distance (in): | 6 | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

