How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| FZ: | 0.33 in | AD: | 10.52 |
| AJ: | 7.25 | G: | 3.19 |
| LQ1: | 9.33 in | BE1: | 0.5 in |
| AE1: | 0.52 | AE2: | 0.52 |
| Center Distance (in): | 6 in | F: | 6.38 |
| D: | 6.5 | V: | 4.18 in |
| AG: | 11.5 | BF: | 0.53 |
| RQ: | 8.69 in | FA: | 11.13 in |
| B: | 14.5 | C: | 16.5 in |
| T: | 2.188 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 6 | Product Type: | Right Angle |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 23.992 |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Model Code: | HMQ2600 | Output Diameter (in): | 2.188 in |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 3990 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

