How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | C: | 16.5 in |
| AJ: | 7.25 | AG: | 11.5 |
| BD: | 9 | AE1: | 0.52 |
| V: | 4.18 in | AE2: | 0.52 |
| D: | 6.5 | B: | 14.5 |
| BE1: | 0.5 in | LQ1: | 9.33 in |
| FZ: | 0.33 in | RQ: | 8.69 in |
| AD: | 10.52 | F: | 6.38 |
| BF: | 0.53 | FA: | 11.13 in |
| Center Distance (in): | 6 in | G: | 3.19 |
| AK: | 8.5 |
Technical Specifications
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Bore Code: | 35 | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 23.992 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Model Code: | HMQ2600 | Center Distance (in): | 6 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output RPM: | 175 | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

