How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | V: | 4.18 in |
| D: | 6.5 | AJ: | 7.25 |
| F: | 6.38 | G: | 3.19 |
| Center Distance (in): | 6 in | B: | 14.5 |
| LQ1: | 9.33 in | T: | 2.25 |
| BD: | 9 | AE2: | 0.52 |
| AE1: | 0.52 | FZ: | 0.33 in |
| BF: | 0.53 | C: | 16.5 in |
| AK: | 8.5 | BE1: | 0.5 in |
| FA: | 11.13 in | RQ: | 8.69 in |
| AD: | 10.52 |
Technical Specifications
| Output Diameter (in): | 2.25 in | Assembly: | HMQ-2 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3990 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 23.992 |
| Service Factor: | 1 | Output RPM: | 175 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Bore Code: | 36 |
| Model Code: | HMQ2600 | Center Distance (in): | 6 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

