How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | V: | 4.18 in |
| T: | 2.438 | AE2: | 0.52 |
| G: | 3.19 | AG: | 11.5 |
| BF: | 0.53 | C: | 16.5 in |
| RQ: | 8.69 in | B: | 14.5 |
| AK: | 8.5 | D: | 6.5 |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| LQ1: | 9.33 in | BD: | 9 |
| BE1: | 0.5 in | AD: | 10.52 |
| AJ: | 7.25 | AE1: | 0.52 |
| F: | 6.38 |
Technical Specifications
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Bore Code: | 39 | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 23.992 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3990 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Model Code: | HMQ2600 |
| Gear Type: | Worm | Center Distance (in): | 6 |
| Output Diameter (in): | 2.438 in | Output RPM: | 175 |
| Output Key: | 5/8 X 4.00 | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

