How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | FA: | 11.13 in |
| V: | 4.18 in | G: | 3.19 |
| AD: | 10.52 | RQ: | 8.69 in |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| AG: | 11.5 | D: | 6.5 |
| AK: | 8.5 | BE1: | 0.5 in |
| B: | 14.5 | LQ1: | 9.94 in |
| T: | 2.438 | AE1: | 0.52 |
| AJ: | 7.25 | FZ: | 0.33 in |
| BD: | 9 | BF: | 0.53 |
| C: | 16.5 in |
Technical Specifications
| Input Bore (C Face): | 1.625 | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 23.992 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Type: | Right Angle |
| Output Diameter (in): | 2.438 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Output RPM: | 175 | Bore Code: | 39 |
| Assembly: | HMQ-2 | Model Code: | HMQ2600 |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 6 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3990 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

