How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | LQ: | 10.45 in |
| BE: | 0.38 in | G: | 3.19 |
| C: | 16.5 in | V: | 4.18 in |
| RQ: | 10.01 in | BF: | 0.41 |
| AJ: | 5.88 | AD: | 10.52 |
| FZ: | 0.33 in | AK: | 4.5 |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| D: | 6.5 | AE1: | 0.52 |
| AG: | 11.5 | AE2: | 0.52 |
| BD: | 5.88 | B: | 14.5 |
| T: | 2.438 |
Technical Specifications
| Input HP @ 1750 RPM: | 23.992 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3990 | Ratio: | 10:1 |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.438 in | Output Shaft Direction: | 2 |
| Bore Code: | 39 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 6 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | HMQ2600 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

