How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | BE1: | 0.5 in |
| AE2: | 0.52 | BD: | 9 |
| FZ: | 0.33 in | F: | 6.38 |
| BF: | 0.53 | C: | 16.5 in |
| AD: | 10.52 | AK: | 8.5 |
| D: | 6.5 | Center Distance (in): | 6 in |
| RQ: | 8.69 in | FA: | 11.13 in |
| T: | 2.5 | B: | 14.5 |
| AG: | 11.5 | AJ: | 7.25 |
| LQ1: | 9.33 in | G: | 3.19 |
| V: | 4.18 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ2600 |
| Output Diameter (in): | 2.5 in | Thrust Rating - output shaft: | 3990 |
| Input HP @ 1750 RPM: | 23.992 | Center Distance (in): | 6 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Assembly: | HMQ-2 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Output RPM: | 175 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Bore Code: | 40 | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

