How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | RQ: | 8.69 in |
| AJ: | 7.25 | C: | 16.5 in |
| B: | 14.5 | AD: | 10.52 |
| F: | 6.38 | T: | 2.688 |
| V: | 4.18 in | BE1: | 0.5 in |
| FZ: | 0.33 in | AE2: | 0.52 |
| BD: | 9 | AK: | 8.5 |
| LQ1: | 9.33 in | AG: | 11.5 |
| BF: | 0.53 | Center Distance (in): | 6 in |
| AE1: | 0.52 | D: | 6.5 |
| G: | 3.19 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 5/8 X 4.00 |
| Ratio: | 10:1 | Bore Code: | 43 |
| Model Code: | HMQ2600 | Output Diameter (in): | 2.688 in |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Center Distance (in): | 6 |
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 23.992 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

