How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | T: | 2.688 |
| AK: | 8.5 | LQ1: | 9.33 in |
| F: | 6.38 | AJ: | 7.25 |
| G: | 3.19 | B: | 14.5 |
| FZ: | 0.33 in | Center Distance (in): | 6 in |
| C: | 16.5 in | D: | 6.5 |
| BD: | 9 | FA: | 11.13 in |
| BF: | 0.53 | AE1: | 0.52 |
| AE2: | 0.52 | BE1: | 0.5 in |
| AG: | 11.5 | AD: | 10.52 |
| RQ: | 8.69 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Key: | 5/8 X 4.00 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 23.992 | Ratio Range: | 10:1 |
| Gear Type: | Worm | Center Distance (in): | 6 |
| Assembly: | HMQ-2 | Output Diameter (in): | 2.688 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3990 | Bore Code: | 43 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio: | 10:1 | Model Code: | HMQ2600 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output RPM: | 175 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

