How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | AE2: | 0.52 |
| BF: | 0.53 | AJ: | 7.25 |
| B: | 14.5 | F: | 6.38 |
| FA: | 11.13 in | FZ: | 0.33 in |
| C: | 16.5 in | T: | 2.688 |
| Center Distance (in): | 6 in | D: | 6.5 |
| V: | 4.18 in | BE1: | 0.5 in |
| AK: | 8.5 | BD: | 9 |
| AD: | 10.52 | RQ: | 8.69 in |
| AE1: | 0.52 | LQ1: | 9.33 in |
| G: | 3.19 |
Technical Specifications
| Output Diameter (in): | 2.688 in | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Bore Code: | 43 |
| Input Style: | C-Face Quill | Center Distance (in): | 6 |
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 3990 |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 23.992 |
| Model Code: | HMQ2600 | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

