How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.94 in | C: | 16.5 in |
| T: | 2.688 | B: | 14.5 |
| FA: | 11.13 in | RQ: | 8.69 in |
| G: | 3.19 | AK: | 8.5 |
| Center Distance (in): | 6 in | AG: | 11.5 |
| FZ: | 0.33 in | BF: | 0.53 |
| AE2: | 0.52 | BE1: | 0.5 in |
| AE1: | 0.52 | V: | 4.18 in |
| F: | 6.38 | BD: | 9 |
| D: | 6.5 | AJ: | 7.25 |
| AD: | 10.52 |
Technical Specifications
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 23.992 | Bore Code: | 43 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.688 in | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Model Code: | HMQ2600 | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 3990 | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 6 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

